Appleton™ PAPL Portable Two and Four Lamp Fluorescent Factory Sealed Luminaire

Appleton

Appleton™ PAPL Portable Two and Four Lamp Fluorescent Factory Sealed Luminaire

Appleton

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups C, D
Specific Wattages
(2) 40 W F40BX; (4) 40 W F40BX
Standard Materials and Finishes
Housing, frame and elbow are aluminum with two-coat baked epoxy finish. Wheels are static discharge rubber. Cord grip and plug are aluminum. The guard is teflon coated stainless steel

Features

  • Typical applications include aircraft manufacturing and maintenance facilities, refineries, chemical and petrochemical plants, textile mills, grain elevators and other grain-processing facilities, pharmaceutical plants, paint-spray areas, and where the permanent mounting of a fixture is not practical. They are approved for mounting directly inside a paint spray booth and comply with NEC 516.3(B)(1) and NFPA No. 33
  • Uses two or four single-ended biaxial 40 W fluorescent lamps in a portable fixture. 2 lamp cart overall length is 978 mm (38-1/2 in), 4 lamp cart overall length is 1575 mm (62 in)
  • Adjustable aluminum mounting frame allows fixtures to pivot at 45° increments in a 180° horizontal plane
  • Energy-saving Class P ballasts, with automatic thermally activated protective device
  • Factory sealed fixture. No external seals needed for classified areas. Gasketed end caps remove easily for wiring and relamping
  • Explosionproof, heat-resistant and impact-resistant glass tubes help protect the lamp
  • Reflectors (optional) are designed for efficient distribution. Easily installed using only a screwdriver
  • Teflon-coated stainless steel wire guard supplied standard
  • 50' of 16-3 SOW cord with nonmetallic explosionproof plug prewired for 120 V
  • Fixture uses Appleton's ECP1523 Plug, which is UL Classified for use with Appleton's U-Line receptacles
  • Static discharge wheels

Documents & Drawings