Appleton™ ATX™ PB Series Floodlights

Appleton

Appleton™ ATX™ PB Series Floodlights

Appleton

Specifications

NEC/CEC Certifications and Compliances
AEx/Ex de IIB IP66; Ex de IIB; IP66
ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Specific Wattages
150 W HPS; 250 W HPS; 250 W MH; 250 W MV; 400 W HPS; 400 W MH; 400 W MV; 600 W HPS; 500 W Halogen; 1000 W Halogen; 1000 W Halogen
Ambient Temperatures
-40 °C to +55 °C (-40 °F to +131 °F)
Electrical
230/240 V, 50 Hz
Standard Materials and Finishes
Housing and door are copperfree marine-grade aluminum alloy with epoxy powder paint; safety glass lens with polished aluminum reflector, stainless steel bolts, nickel plated brass locknuts an polyamide cable gland and blanking plug

Features

  • Appleton™ ATX™ PB Series Floodlights are designed to illuminate large industrial outdoor and indoor hazardous areas. These flameproof fixtures are ideal for use in Zones 1 and 2 and 21 and 22 in the oil and gas industry
  • Typical applications include refineries, pipelines, warehouses, offshore platforms and drilling rigs
  • Operates in any position
  • Lampholder can be easily field-adjustable for either a narrow or wide beam
  • Electrical components (ballast, ignitor and capacitor) are thermally separated from the lighting compartment with an insulating protection, providing extended life
  • Easy and efficient wiring due to separate Ex e terminal box with wiring onto 2 captive terminals 2 x 6 mm² (2 x 0.009 in²); 2 internal earth terminals capacity 6 mm² (0.009 in²) and 1 external earth terminal capacity 4 mm² (0.006 in²)
  • Reversible hinge allows for fixture access from either side. Fast and easy lamp replacement via threaded cover on the side of the fixture. The cover is fitted with a short safety chain
  • 2 x 20 mm (2 x 0.79 in) clearance holes through wire cable entries supplied: One Ex e unarmored cable gland, sealing diameter 6.5 mm to 14.5 mm (0.2 in to 0.57 in); One blanking plug; Two M20 locknuts
  • For use with either tubular or ellipsoidal shape lamps. See ordering information for details
  • Choice of mounting with galvanized hinged bracket fixed mounting or tube/pole mounting with galvanized brackets
  • Thermoshock and impact-resistant glass factory sealed into the cover frame
  • Internal symmetric reflector

Documents & Drawings