Appleton™ PG and ISO Metric Thread Liquidtight Insulated Connectors

Appleton

Appleton™ PG and ISO Metric Thread Liquidtight Insulated Connectors

Appleton

Appleton™ PG and ISO metric thread liquidtight insulated connectors provide a dependable connection for liquidtight flexible metal conduit. The compact design results in a connector that offers a small turning radius.

Specifications

NEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials
3/8" to 1" straight: steel. 1-1/4" to 2" straight and 3/8" to 2" 90°: malleable iron. 3/8" to 1" ferrule: steel; 1-1/4" to 2" ferrule: aluminum. Insulators: nylon
Standard Finishes
Steel: zinc electroplate. Malleable iron: triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat

Features

  • Unique long ferrule with more pronounced threads provides over four times UL pull-out requirements. The ferrule also provides maximum surface contact for better sealing and a continuous, permanent, positive metal-to-metal ground
  • Insulated throat protects against wire damage
  • Liquidtight/raintight/oiltight/concretetight
  • Suitable for wet locations
  • Full, machined metric threads
  • Compact design with small turning radius

Documents & Drawings