Appleton™ Pull Boxes with Threaded Hubs and Covers

Appleton

Appleton™ Pull Boxes with Threaded Hubs and Covers

Appleton

Appleton™ Pull Boxes with Threaded Hubs and Covers are used to make straight connections and 90° bends in a conduit system. They serve as pulling fittings and permit access to conductors for splicing and maintenance.

Specifications

NEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Bodies and covers are steel with zinc electroplate; hubs are steel with zinc electroplate or malleable iron with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat; 1/2" thru 1-1/2" cover bolts are zinc plated; 2" thru 6" cover bolts are brass

Features

  • Roomy interiors, more wiring space
  • Accurately tapped, tapered threads (NPT) for tight, rigid joints and ground continuity
  • Available in 12", 18", 24" 36" and 48" straight versions and 12", 24" and 36" 90° versions

Documents & Drawings