Appleton™ RigMaster™ 304 Stainless Steel Fluorescent Luminaires

Appleton

Appleton™ RigMaster™ 304 Stainless Steel Fluorescent Luminaires

Appleton

Specifications

CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; CSA Enclosure 3
Specific Wattages
32 W, T8 (Electronic); 40 W, T12 (Rapid Start); 60 W, T12 (High Output)
Electrical
120-277 V, 50/60 Hz; 347 V, 60 Hz
Standard Materials and Finishes
Fixture body, snap clips, hardware, lens frame are 304 stainless steel. Mounting brackets, CG connectors, reflector are copperfree (4/10 of 1% max.) aluminum. All components have a natural finish
Emergency Battery Pack
Optional battery pack operates lamps at 60% for 90 minutes during power outages

Features

  • Typical applications include work areas, stairways and ladders, pumps and instrument panels, chemical plants and refineries or for shipboard deck lighting
  • Corrosion-resistant durable seam welded 304 stainless steel construction
  • Vibration resistant – spring loaded sockets hold lamps securely with maximum shock and vibration protection
  • Positive seal lens assembly provides a secure gasketed seal around the lens. Lexan, impact resistant lens is standard
  • CG series watertight cord connectors grip the cable securely at the point of entrance to prevent insulation wear and strain on connections made within the enclosure. CG connectors seal out oil, water and other harmful atmospheres containing moisture to keep the enclosure clean and dry
  • Stainless steel snap action clips permit relamping without tools. Three clips serve as hinges allowing unobstructed access to the fixture interior
  • The highly polished finished reflector has excellent light distribution and high efficiency
  • Access to the ballast and wiring chamber is quick and easy, requiring the removal of two screws
  • Rigmasters are provided with feed-thru wiring, eliminating the need for a junction box

Documents & Drawings