Appleton™ RigMaster™ Metallic Fluorescent Luminaires

Appleton

Appleton™ RigMaster™ Metallic Fluorescent Luminaires

Appleton

Specifications

NEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; NEMA Type 4X; Marine Type Electric Fixture Non-Recessed; Outside Type (Salt Water)
Specific Wattages
32 W, 40 W and 60 W
Electrical
120 V; 277 V; 120-277 V, 50/60 Hz
Standard Materials
Reflector housing and door frame is extruded aluminum; the door clamps are heavy-duty plated spring steel; lampholders are white urea plastic; and the gasket is neoprene
Emergency Battery Pack
Optional battery pack provides capability in moments of power interruption. Luminaire automatically switches to emergency mode, keeping one lamp illuminated for a minimum of 90 minutes. When AC power is restored, battery automatically recharges in 24 hours. Initial light output is 600-700 lumens

Features

  • Typical applications include oil drilling rigs, marine loading terminals, processing plants, pipeline pumping stations, water treatment plants and lubrication pits
  • Class P low energy (E) ballasts which are equipped with an automatic thermally-activated protective device; offers protection against excessive voltage, internal ballast short circuiting, inadequate lamp maintenance and improper fixture application
  • 220- and 240-volt options are available in both 50 and 60 Hz
  • Thick 1/8" clear acrylic lens protects against possible broken glass from lamps
  • High-temperature nickel-cadmium battery has a life expectancy of 7 to 10 years
  • Battery charger indicator light and test switch are mounted inside the enclosure and visible through the clear lens
  • Heavy-duty telescoping lampholders
  • Fixtures are shipped complete with lamps
  • Swivel End Mount fixture comes standard with eyebolt on fixture end for connecting safety cable. Swivel Center Mount and Straight Center Mount fixtures come standard with cast mounts on fixture end for connecting safety cable
  • Fixture is equipped with 2 NPT conduit entries; one on each end

Documents & Drawings