Appleton™ Rigid Metal Conduit, IMC or EMT Pipe Hangers

Appleton

Appleton™ Rigid Metal Conduit, IMC or EMT Pipe Hangers

Appleton

Appleton™ pipe hangers unique design accommodates more sizes of conduit with fewer clamps for lower inventories. Suitable for use on rigid metal conduit, IMC and EMT, they can be used for runs on either vertical or horizontal beams.

Specifications

NEC and CEC Certifications and Compliances
Rated for Ordinary Locations
Standard Materials and Finishes
Zinc plated malleable iron

Features

  • Type AJ and CH are used for a single line of rigid metal conduit, IMC or EMT
  • Type CHD is used for double lines of rigid metal conduit, IMC or EMT
  • 3/8 inch guy wire clamp hanger is used for rigid metal conduit or IMC
  • CH clamp body is available separately and can be used in conjunction with single and dual conduit accessories

Documents & Drawings