Appleton™ Super-Baymaster™ High Bay Luminaires

Appleton

Appleton™ Super-Baymaster™ High Bay Luminaires

Appleton

Specifications

CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Specific Wattages
150 W, 175 W, 250 W, 400 W or 1000 W HPS; 1000 W PSMH; 1000 W MH
Ambient Temperature
+40 °C to +65 °C (+104 °F to +149 °F)
Electrical
120/208/240/277 V 60 Hz; 120/277/347 V 60 Hz; 208 V 60 Hz
Standard Materials and Finishes
Ballast body is are cast copperfree (4/10 of 1% max.) aluminum with electrostatically applied epoxy powder coat finish for complete, uniform surface protection. Sockets are porcelain. The reflector is aluminum and the screws are nickel plated brass

Features

  • Typical applications include pulp and paper mills, manufacturing facilities, storage facilities, and other areas where corrosion, moisture or dust present severe problems
  • These mogul base lamps accommodate 150 to 400 Watt high pressure sodium (HPS), 1000 Watt pulse start metal halide (PSMH), or 1000 Watt metal halide (MH) lamps. There is a range of voltages and ballast types available
  • Corrosion resistant. All external surfaces of the ballast housing are coated with a heavy-duty epoxy-finish providing durability and resistant to both alkali and acidic atmospheric conditions. To suit specific atmospheric requirements, consult the factory for a suitable finish
  • High efficiency reflectors (up to 76% with 1000 W MH lamps) and exceptionally long HID lamp life make Super-Baymaster luminaires unusually economical to own and operate
  • The Baymaster reflector is a unique design that combines high efficiency with low glare in a compact size
  • Super-Baymaster luminaires are furnished with open reflectors. For enclosed reflectors, clear or prismatic glass are available
  • Pre-wired with high temperature fixture wire, these integral ballasted luminaires are supplied with dual-tap primary for 120 or 240 Volt lines or with 208, 277 or 347 Volt primary. Ballasts are highest quality, Class H insulated, CWA and CWI types, thermally isolated for cooler operating and long life. Grounding wire provided
  • To protect the internal components of the luminaire from corrosive atmospheres all mating surfaces are gasketed
  • Mogul base socket with spring loaded center contact and heavy gauge, screw shell with double lamp grips to prevent lamps from loosening due to vibration
  • Installation is quick and easy: (1) lift ballast assembly onto the hanger hub and rotate 60° until sealed on hub; (2) tighten locking nut (hand tight) to secure ballast assembly; (3) make supply connections (90° wire) and replace wiring cover; (4) snap reflector in place; (5) install lamp

Documents & Drawings

Training & Services