Appleton™ ATX™ SBDB Series Beacon and Strobe Lighting Units

Appleton

Appleton™ ATX™ SBDB Series Beacon and Strobe Lighting Units

Appleton

Specifications

ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66/67; IK8
Ambient Temperature Strobe
-40 °C to +50 °C (-40 °F to +122 °F)
Ambient Temperature Rotating Beacon
-20 °C to +50 °C (-4 °F to +122 °F)
Standard Materials and Finishes
Aluminum body, bezel, mounting strap and static beacon reflector with sealed shock resistant glass and polymethacrylate globe. Guard is zinc plated steel

Features

  • Typical applications include refineries, pipelines, warehouses, offshore platforms and drilling rigs, pulp and paper mills, processing plants, chemical plants, oil refineries, foundries, manufacturing plants, storage areas, waste and sewage treatment facilities, parking garages and other areas where dust, water, dirt and rough usage are a problem
  • Fixtures operates in any position. Mounting strap for surface mounting supplied
  • Threaded flame path and stainless steel fastenings
  • High temperature internal wiring
  • Closed by screwing on bezel
  • Connection through an increased safety Exe compartment with terminal block. Two 2 x 6 mm² (0.003 x 0.009 in²) and two earth terminal 1 x 4 mm² (0.002 x 0.006 in²)
  • External earth terminal 1 x 4 mm² (0.002 x 0.006 in²)
  • Two side M20 threaded entries supplied with; 1 x M20 plastic cable-gland for unarmored cable - 6.5 to 14.5 mm (0.26 x 0.57 in) sealing diameter, 1 x M20 blanking plug
  • Static Beacon features an E27 lamp holder (permissible lamps not supplied) for a 100 W incandescent (maximum) or a 18 W compact fluorescent
  • Rotating Beacon features an E14 lamp holder for a 40 W incandescent lamp (supplied). The rotating speed is approximately 170 rotations per minute. Beaten mirror to reinforce bright effect
  • 5 Joules Strobe Beacon uses a Xenon lamp (supplied) with an instantaneous illuminance of 50,000 candelas and 60 strobe flashes per minute. It offers an operating factor of 100% and life duration of 70% efficiency after 8 million flashes

Documents & Drawings