McGill™ Sensing-Safti-Gard Motor Controls

Appleton

McGill™ Sensing-Safti-Gard Motor Controls

Appleton

Our Sensing-Safti-Gard Motor Controls help prevent accidental machine start up after a voltage drop or power interruption. They are intended for use on small motor equipment and can be connected to the electrical supply by means of 14 gauge, 3 wire flexible cord.

Specifications

Certifications and Compliances
UL and cUL Recognized for Ordinary Locations. UL Listed for Ordinary Locations. Meets OSHA, NEC, and NFPA safety standards
506 Rating
120 Vac, 15 Amp, 3/4 HP motor max., 50/60 Hz
507 Rating
120 Vac, 18 Amp, 1 HP motor max., 50/60 Hz
508 Rating
200-240 Vac, 15 Amp (single phase), 2 HP motor max., 50/60 Hz
509 Rating
120 Vac, 15 Amp, 3/4 HP motor max., 50/60 Hz

Features

  • Sensing-Safti-Gard motor controls help prevent accidental machine start up after a voltage drop or power interruption
  • They are intended for installation on equipment that is driven by a small electrical motor, operating on 120 Vac or 240 Vac (single phase) and is connected to electrical power by means of 14 gauge, 3 wire flexible cord
  • Upgrades small machines to the latest safety requirements by preventing automatic restart accidents following voltage drop or power interruption
  • Can be used to replace old, frayed, dangerous, and ungrounded power cords
  • An added sensor won't allow the Sensing-Safti-Gard to reset until your equipment switch has been turned off
  • Connected to electrical power by means of 14 gauge, 3 wire flexible cord
  • Permits use of machine ON/OFF switch

Documents & Drawings

Training & Services