Appleton™ Stylmaster™ Strobe Luminaires

Appleton

Appleton™ Stylmaster™ Strobe Luminaires

Appleton

Specifications

NEC Certifications and Compliances (Pendant Mount)
Class I, Division 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3R, 4; Marine Outside Type (Saltwater)
NEC Certifications and Compliances (Ceiling/Wall Mount)
Class I, Division 2, Groups A, B, C, D; NEMA 3R, 4
CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; CSA Enclosure 3
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum mounting hood and guard with powder coat epoxy and prismatic glass globe

Features

  • Typical applications include pulp and paper mills, processing plants, chemical plants, oil refineries, foundries, manufacturing plants, storage areas and marine applications. They are also suited for use in non-hazardous areas where there are severe weather conditions, corrosive atmospheres, high ambient temperatures are encountered and excessive moisture, dirt, and dust
  • Strobe: 65 flashes per minute. 800,000 peak candlepower
  • Fixtures operate safely in high ambient temperatures
  • Minimum operating temperature is -25 °C (-13 °F)
  • Fixture comes complete with lamp
  • Modern styling, with clean-line mounting hood and heat- and impact-resistant prismatic glass globes have smooth dust-resistant exterior
  • Globe seats firmly against silicone gasket in mounting hood to keep out dirt and moisture. Full threads eliminate "cross threading"
  • It is suitable for mounting globe up or globe down utilizing pendant, ceiling or wall bracket type mounts
  • Optional guard protects glass from damage and has exclusive snap-on attachment feature for quick installation and fast servicing
  • Lens available in five colors: red, amber, blue, green and clear (factory installed)

Documents & Drawings

Training & Services