Appleton™ Stainless Steel and Aluminum Liquidtight Cable/Cord Connectors

Appleton

Appleton™ Stainless Steel and Aluminum Liquidtight Cable/Cord Connectors

Appleton

Appleton™ liquidtight strain relief cord and cable connectors are straight connectors, with or without strain relief. They provide a liquidtight and strain relief termination for flexible type neoprene, hypalon, and PVC jacketed power or control cord and cable. The stainless steel or nickel plated aluminum construction make them ideal for use in washdown areas or high moisture environments in food processing plants, petrochemical facilities, wastewater treatment plants, pulp and paper mills and chemical manufacturing facilities.

Specifications

NEC and CEC Certifications and Compliances
Suitable for use in: Class I, Division 2; Class II, Division 1 and 2; Class III,; NEMA 3R
Stainless Steel Standard Materials
Body and compression nut: Type 304 stainless steel. O-Ring: Viton. Wire mesh strain relief: stainless steel
Nickel Plated Aluminum Standard Materials
Body and compression nut: nickel plated copperfree (4/10 of 1% max.) aluminum. Wire mesh strain relief: stainless steel

Features

  • Straight connectors available in 3/8" thru 2" hub sizes (NPT)
  • Straight connectors with strain relief available in 3/8" thru 1" hub sizes (NPT)
  • Exceptional tensile strength
  • High levels of durability in severely corrosive environments filled with saltwater, acids or chemicals
  • Combination tightening surface includes both a hex area and knurled surface on nickel plated aluminum only
  • Embedded O-Ring is standard on stainless steel connectors only
  • Anti-friction washer fits between the nut and bushing for easier compression on the nickel plated aluminum connectors only

Documents & Drawings