Appleton™ Aluminum Liquidtight ST™ Series Connectors with Plain Throat

Appleton

Appleton™ Aluminum Liquidtight ST™ Series Connectors with Plain Throat

Appleton

Appleton™ aluminum liquidtight ST™ Series connectors with plain throat provide a dependable connection for liquidtight flexible metal conduit. Their lightweight aluminum construction facilitates installation. The compact design results in a connector that offers a small turning radius. They seal out oil, water, dust, dirt and fumes.

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2
Standard Materials
Copperfree (4/10 of 1% of copper or less) aluminum

Features

  • High corrosion resistance
  • Unique long ferrule with more pronounced threads provides over four times UL pull-out requirements
  • Ferrule provides maximum surface contact for better sealing and a continuous, permanent, positive metal-to-metal ground
  • Liquidtight/raintight/oiltight/concretetight
  • Suitable for wet locations
  • Full, machined tapered threads (NPT).

Documents & Drawings