Appleton™ Liquidtight STN Connectors for Liquidtight Flexible Metal Conduit

Appleton

Appleton™ Liquidtight STN Connectors for Liquidtight Flexible Metal Conduit

Appleton

Appleton™ liquidtight STN Series connectors are designed for use with liquidtight flexible metal conduit in sheet metal enclosure installations. They are available in straight and 90° configurations. The STN features a flame resistant, insulating insert that is recessed into a hex-head wedge adapter that protects against wire damage, without a reduction in the throat diameter.

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2
Standard Materials
3/8" to 1" straight: steel. 1-1/4" to 4" straight and 3/8" to 1" 90°: malleable iron. 3/8" to 1" ferrule: steel; 1-1/4" to 4" ferrule: aluminum
Standard Finishes
Steel: zinc electroplate. Malleable iron: triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat

Features

  • Unique long ferrule with more pronounced threads provides over four times UL pull-out requirements
  • Ferrule provides maximum surface contact for better sealing and a continuous, permanent, positive metal-to-metal ground
  • Space-saving hex-hub wedge adapter fits nearly flush against inside walls of enclosures, providing maximum wiring room
  • Liquidtight/raintight/oiltight/concretetight
  • Suitable for wet locations

Documents & Drawings