Appleton™ Liquidtight STNM™ Type A Flexible Nonmetallic Conduit Connectors

Appleton

Appleton™ Liquidtight STNM™ Type A Flexible Nonmetallic Conduit Connectors

Appleton

Appleton™ liquidtight STNM™ Series flexible nonmetallic connectors eliminate common connection problems and assures a liquidtight, concretetight seal against oil, water, dirt and chemicals. They have an exclusive "floating sleeve" which reduces installation time when connecting to Type A nonmetallic flexible conduit.

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2
Standard Materials and Finishes
Steel body, compression nut and sleeve. Nylon ferrule. Stainless steel wire mesh. Neoprene "O" ring.

Features

  • The positive, pull out proof seal formed by a STNM™ connector begins with its deep-threaded ferrule that bites into the inner wall of the conduit
  • The sleeve separates the STNM™ series apart from ordinary connectors. The sleeve is held captive within a compression nut that allows it to move freely and self-align with the conduit having a slightly irregular surface or varying wall thickness
  • The nut rides only on the sleeve and not on the conduit. It cannot bend or twist the conduit, and thereby protects wiring. When fully tightened, the flared sleeve extends beyond the nut, providing additional protection from flexing
  • Ease of assembly and disassembly of STNM™ connectors permits make-up of harnesses in advance for fast, simple connections during production line assemblies
  • Available in straight and 90° styles from 3/8" thru 2". Insulated throats are standard on all connectors. Connectors are furnished with locknut and neoprene "O" ring for a liquidtight seal to JIC boxes

Documents & Drawings