Appleton™ U-Line™ ECCL/ECC Factory Sealed 20 Amp Cable Connectors

Appleton

Appleton™ U-Line™ ECCL/ECC Factory Sealed 20 Amp Cable Connectors

Appleton

U-Line™ ECCL/ECC Factory Sealed 20 Amp Cable Connectors provide an easy way to extend the reach of your power supply to areas where a standard or U-Line™ receptacle may not be available. A gasket in the throat of the cable connector seals around the U-Line plug powering your equipment, protecting against moisture and combustible dusts. A twist with an audible click locks the plug in place and energizes the connector. When not in use, a spring cover seals the connector against the environmental elements.

Specifications

Hazardous Area Classification
Class I, Division 1 and 2 Groups B, C, D; Class II, Division 1 and 2, Groups F, G; Class III; NEMA 3, 3R, 7BCD, 9FG
Amperage
20
Voltage
126 Vac or 250 Vac
Number of Poles
3
Number of Wires
2
Horsepower Ratings
1, 2
Plug Cable Diameter
.538 – .639"
Materials and Finishes
Housing is copperfree (4/10 of 1% max.) aluminum with epoxy powder coat. Neoprene O-Ring.

Features

  • Gasketed spring cover snaps shut to protect against moisture and combustible dust
  • Gasket in receptacle throat "seals" around plug for protection against environment
  • Interior switch cylinderO-ring at each end to seals combustible dust and moisture
  • 2 bushings to accommodate various cable sizes.

Documents & Drawings