Appleton™ UNY, UNF, UNL Unions and UNY, UNF Expansion Unions

Appleton

Appleton™ UNY, UNF, UNL Unions and UNY, UNF Expansion Unions

Appleton

Appleton™ UNY, UNF, and UNL explosionproof and dust-ignitionproof unions are used for joining conduit and connecting conduit to enclosures. They facilitate modifications and permit the removal of enclosures without turning or removing conduit. They are also available as expansion unions, which compensate for the expansion and contraction of conduit.

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Materials
UNY and UNF (non-expansion) unions: 1/2" thru 1": steel or aluminum; 1-1/4" thru 6": malleable iron or copperfree (4/10 of 1% max.) aluminum. UNY and UNF expansion unions: steel. UNL unions: malleable iron and steel
Standard Finishes
Malleable iron products: triple-coat (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat. Steel products: zinc electroplate. Aluminum products: natural
Options
1/2", 3/4", and 1" UNF/UNY available in stainless steel (add suffix -SS)

Features

  • Explosionproof, dust-ignitionproof
  • Smooth, rounded integral bushing in each hub protects conductor insulation
  • Accurately tapped, tapered threads for tight, rigid joints and ground continuity
  • Non-expansion unions are concretetight. The concentric ring interlocked design of the 1/2", 3/4" and 1" sizes makes possible smaller diameter, allowing use in tighter spaces. 1-1/4" and larger UNY?sizes have a removable male nipple
  • Expansion unions are a one-piece design that eliminates the need for disassembly during installation. The telescoping cylinder within cylinder design permits expansion or contraction. Both standard or long types are available
  • The small external diameter of the expansion unions makes them ideal for use in restricted areas, such as the wiring of pumps, motors, and other equipment. The internal phosphor bronze "bonding jumper" ring assures positive ground between telescoping cylinders

Documents & Drawings