Appleton™ Viamaster™ LED Series Emergency Battery Backup Luminaires

Appleton

Appleton™ Viamaster™ LED Series Emergency Battery Backup Luminaires

Appleton

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, Group IIC; Class II, Division 2, Groups F, G; Class III; Type 3R, 4, 4X; IP66/67; Marine Outside Type (Salt Water) For USA ONLY
Ambient Temperature
-20 °C up to +55 °C (-4 °F up to +131 °F)
Electrical
120-277 Vac, 50/60 Hz +/- 10%
Standard Materials and Finishes
Housing is copperfree (4/10 of 1% max.) aluminum with gray polyester finish. Lens is thermal shock- and impact-resistant polycarbonate. Mechanically secured silicone rubber gasket, nickel plated brass close up plugs and stainless steel bolts

Features

  • Ideal for use in NEC and CEC Governed hazardous locations
  • They are ideal for use in locations where flammable gases, vapors and dusts are present, a high degree of corrosion resistance is required and protection against dirt, water and moisture is necessary
  • Typical applications include oil refineries, petrochemical facilities, pulp and paper mills, food processing plants, waste and sewer treatment facilities, underground tunnels, general manufacturing facilities
  • 60,000+ hour LED life, for years of maintenance free operation
  • Contemporary, low profile design suitable for tight spaces
  • Provides up to 1250 lumens illumination for 90 minutes of emergency lighting with clear lens. Green and Red LED lamps indicate charging status and provide fault warning
  • Functional diagnostic test self-initiates every 14 days after initial start up. Duration test is automatically performed once per year
  • Positive safety switch disconnects power between LEDs and battery management module. Hinged cover with captive screws, and terminal block wiring allow for easy installation and maintenance in hazardous locations. LED driver, battery management module (BMM), 5 Cell NiMH battery pack (with plug in connectors), and lens are field replaceable
  • Industry-leading thermal management for safe, reliable operation over a wide temperature range. 2KV surge suppression standard
  • Standard screw-type terminal block can accept UL/CSA 26 to 10 AWG wire. 2 opposing 3/4" NPT hubs with adjacent terminal blocks for thru wiring. (1) 3/4" NPT close up plug provided
  • Full range of lumen outputs, with light distribution equivalent to Appleton's FV Series fluorescent luminaires
  • Easy retrofit in same mounting footprint as Appleton's FV Series fluorescent luminaires

Documents & Drawings