Appleton™ Wallmaster™ I/2 — Class I, Division 2/Zone 2

Appleton

Appleton™ Wallmaster™ I/2 — Class I, Division 2/Zone 2

Appleton

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, Groups IIA, IIB, IIC
Specific Wattages
70 W, 100 W, 150 W HPS; 18 W, 26 W, 32 W PL-T Fluorescent
Electrical
120/208/240/277 V; 120-277, 50/60 Hz (Fluorescent Only); 120/277/347 V; 480 V
Standard Materials and Finishes
Prismatic tempered glass lens in copperfree (4/10 of 1% max.) aluminum housing with architectural bronze polyester finish

Features

  • Attractive yet rugged design
  • Side hinged door allows unobstructed access to lamp and wiring components
  • Built in stop limits door opening to 90° and protects the lens from breakage
  • Latch mechanism: unique heavy-duty stainless steel latch secures the cover assembly while allowing the luminaire to be relamped without the use of tools
  • Prismatic tempered glass lens is thermal-shock- and impact-resistant giving a soft diffused light
  • Luminaire is furnished with two plugged 1/2" conduit entries
  • Mogul base socket is heavy-duty porcelain with heavy gauge brass nickel plated double lamp grip screw shell and spring loaded center contacts
  • Aluminum reflector is designed for maximum efficiency

Documents & Drawings

Training & Services