Appleton™ WSR Interlocked Receptacle

Appleton

Appleton™ WSR Interlocked Receptacle

Appleton

WSR Interlocked Receptacles are designed to prevent electrical arcing when fixed or portable heavy duty equipment is used in adverse environments. Available in 30, 60 and 100 Amp designs, these metallic receptacles feature either a fused or non-fused disconnect and mechanical interlock that prevents plug removal under load. With a plug engaged and the switch in the ON position, the plug can't be removed. With the switch turned OFF and the plug removed, the receptacle can't be energized.

Specifications

Area Classification
Listed for Ordinary (Unclassified) Locations; NEMA 3, 3R, 4, 4X, 12
Voltage
600 Vac/250 Vdc
Number of Poles
4
Number of Wires
3
Hertz
50/60 Hz
Horsepower Ratings
7.5, 15, 30, 60 or 75
Type of Cable
#6 to #2, #14 to #2, #14 to #1/0 AWG
Materials and Finishes
Receptacle assembly and WSR enclosure are copperfree (4/10 of 1% max.) aluminum with epoxy powder coating inside and outside. WSRD enclosure is enamel coated sheet metal. WSRD-N4 enclosure, WSR and WSRD-N4 hardware are stainless steel. High impact polymer operating handle.

Features

  • For use where an interlocked disconnect switch is desired to control a Powertite™ receptacle and insertion or removal of plug. Interlock prohibits plug insertion or removal under load. Plug is secured in place by interlock and cannot be withdrawn unless interlock release lever is actuated
  • Dead front design: receptacle is not energized until plug is fully inserted and switch is engaged. Unit is equipped with defeatable door interlock which allows emergency access when switch is energized
  • An operating mechanism designed to endure at least three times the number of operations required by NEMA and UL standards; modular componentry designed for quick and easy maintenance; and visible blades for an extra measure of safety while the low mass cam allows greater blade operating speed and reduced mechanical wear
  • Insulated, dual-color polymer operating handle clearly indicates the switch being energized. Ergonomically designed handle is made of high-impact polymer material for exceptional ruggedness, durability and corrosion resistance
  • Short circuit withstand rated to 200,000 RMS symmetrical Amps (Class R and J Fusing)
  • Available in fused or non-fused versions. Class R fusing is standard on WSRD fusible units and J Type on WSR. Product can be retrofitted with Class J, K, or S fusing
  • Utilizes Style 2 (shell and extra pole) grounding and 3-wire, 4-pole receptacle wiring
  • Spring door standard and screw cap provided at no additional cost to meet NEMA 3, 3R, 4, 4X applications
  • Cover can be padlocked closed. Operating handle can be locked in the OFF or ON position
  • Stainless steel key-hole mounting feet and removable hinged cover on WSR Series allows for ease of installation and maintenance
  • Stainless Steel captive spring out quad lead cover bolts for easy access and corrosion resistance (WSR)
  • Conduit entry is drilled and tapped to 1-1/2". Reducer bushings 1-1/2" to 1-1/4" and 1-1/2" to 1" provided at no additional cost (WSR)

Documents & Drawings

Training & Services