Appleton™ BKX Rigid Fixture Hangers

Appleton

Appleton™ BKX Rigid Fixture Hangers

Appleton

BKX Rigid Fixture Hangers are designed for the suspension of HID, fluorescent and incandescent lighting fixtures. They are available in three depths, all furnished with gasketed cover, four threaded conduit entries and 2 close-up plugs

Specifications

CEC Certifications and Compliances
Class II, Division 1 and 2, Groups E, F, G; Class III,; Enclosure 4
Standard Materials
Gray iron and copperfree aluminum

Features

  • Protect fixture against wind and vibration damage
  • Cushion type hanger for added protection where lighting fixtures are subjected to vibration
  • Available in three depths: 2-1/16" shallow, 2-11/16" medium and 3-9/16" deep
  • Accepts JB covers for ordinary -location and AHG hangers for Class II hazardous locations

Documents & Drawings