Appleton™ GHBPH Power Hook for Industrial High Bay Luminaires

Appleton

Appleton™ GHBPH Power Hook for Industrial High Bay Luminaires

Appleton

GHBPH Power Hook for Industrial High Bay Luminaires are hook and loop receptacle hangers used for the suspension of HID, fluorescent and incandescent lighting fixtures.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Standard Materials and Finishes
Malleable iron box with a triple coat finish of (1) zinc electroplate (2) chromate and (3) epoxy powder coat; steel cover with zinc electroplate finish; and stainless steel screws

Features

  • Permits quick disconnect and removal of fixture for maintenance
  • Furnished with assembled FS box, EFHM, safety lock, receptacle, and steel cover
  • Available in pendant or feed-thru
  • Available with matching cord set
  • Supports 90.7 kg (200 lbs)
  • Cord set (with loop) are available

Documents & Drawings

Training & Services