Appleton™ Power Hook for Industrial High Bay Luminaires

Appleton

Appleton™ Power Hook for Industrial High Bay Luminaires

Appleton

Power Hook for Industrial High Bay Luminaires are hook and loop receptacle hangers used for the suspension of HID, fluorescent and incandescent lighting fixtures.

Specifications

CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) cast aluminum with epoxy powder coat finish

Features

  • Permits quick disconnect and removal of fixture for maintenance
  • Furnished with receptacle, plug, 18" 16-3 SO cord and loop fixture hanger
  • Loop that suspends fixture cannot be removed until plug is disconnected from power receptacle
  • 20 Amp plug, receptacle and cable are provided in all voltages
  • Rotating plug after insertion locks plug in receptacle, eliminating plug -fall-out
  • Loop and hook provide flexible mounting, ideal in areas where vibration is encountered

Documents & Drawings