Appleton™ JB and GS Flexible Fixture Hangers

Appleton

Appleton™ JB and GS Flexible Fixture Hangers

Appleton

JB and GS Flexible Fixture Hangers are used for the suspension of HID, fluorescent and incandescent lighting fixtures. Ball Type hangers allow for a 15° Swing. Cushion Type hangers allow for a 8° Swing. They are designed for use with JB and GS conduit outlet boxes.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Standard Materials and Finishes
Malleable iron with a triple coat finish of (1) zinc electroplate (2) chromate and (3) epoxy powder coat

Features

  • Protects fixture against wind and vibration damage
  • Cushion type hangers feature a neoprene diaphragm which keeps moisture and dirt out of system. Since they are enclosed and gasketed, they are ideal for use in areas where dust and dampness are present
  • Cushion type hangers are used for added protection where lighting fixtures are subjected to vibration. They permit an 8° swing from vertical
  • Ball type hangers are economical general purpose hangers that permit a 15° swing
  • Mount directly to JB and GS cast conduit outlet boxes
  • JB and GS cushion type hangers suitable for classified location use in Class I, Division 2 areas, if installed in compliance with NEC 501-9(b)

Documents & Drawings

Training & Services