Bettis G-Series Scotch Yoke Hydraulic Valve Actuator

Bettis

Bettis G-Series Scotch Yoke Hydraulic Valve Actuator

Bettis

A hydraulic, scotch yoke, valve actuator for operating ball, butterfly or plug valves along with louvers, dampers and other 90 degree rotating mechanisms. Suitable for use in demanding SIL-required applications.

Features

  • Consistently operates in challenging environments, hostile environments, and when power is challenged
  • Modular design improves efficiency reduces wear extends life
  • Patented Tension-Lok™ device positively locks the spring module to allow its safe removal and installation, eliminating accidental release of the spring force
  • PED 97/23/EC compliant to meet the stringent requirements of pressure mounting vessels
  • Meets both IP66 and IP67M specifications for submergence and high pressure water deluge test and offers superior water ingress and corrosion protection
  • Offers multiple configurations, with a modular design that enables safe field maintenance and reduced inventory costs
  • Interchangeable power and spring modules for quick reversal of the fail-safe mode
  • Suitable for use in demanding applications requiring SIL environment

Specifications

Power Source
Pneumatic
Product Type
Hydraulic Actuator
Actuation
Spring-return, double-acting
Certifications
SIL 3, CSA, FM, ATEX, IECEx, ABS Atex Directive 94/9 PED 97/23/EC IP66 / IP67M
Control Type
On/Off
Valve Type
Ball, butterfly, plug, triple offset, other quarter-turn devices
Torque/Thrust
Spring-return models in excess of 3,000,000 lbs-in (339,000 Nm), Double-acting 12,581 - 6,000,000 lbs-in (1420 - 678,000 Nm)
Operating Pressure
up to 5,000 psig (345 bar)

Documents & Drawings

Training & Services