Bettis CBB-Series Scotch Yoke Pneumatic Valve Actuator

Bettis

Bettis CBB-Series Scotch Yoke Pneumatic Valve Actuator

Bettis

A pneumatic actuator that combines the strengths of the G-Series actuator and is compact, lightweight, efficient and very cost-effective.

Specifications

Power Source
Pneumatic
Product Type
Pneumatic Actuator
Actuation
Double-acting, Spring-return
Certifications
IEC 60529, BS5490: 1977-IP66 and IP67M
Control Type
On/off, ESD
Valve Type
Ball, Butterfly, Plug, Triple Offset
Operating Temperature
Standard -30°C to +95°C (-20°F to +200°f). High -18°C to +177°C (0°F to +350°F)
Torque/Thrust
Double-acting 1,384 Nm (12,245 in-lbs), Spring-return up to 562 Nm (4,971 in-lbs)
Operating Pressure
3 to 10 Bar (40 up to 150 psig)

Features

  • Economical jackscrew manual override available to ensure reliable valve control in the event of the power loss.
  • CBB symmetrical mounting pads allows field reversal of spring return actuator failure mode with no disassembly required (CW or CCW)
  • Compact and lightweight
  • Backed by a five-year material and workmanship warranty

Documents & Drawings

Training & Services