Bettis BHH Series Helical Spline Hydraulic Valve Actuator

Bettis

Bettis BHH Series Helical Spline Hydraulic Valve Actuator

Bettis

Hydraulic helical valve actuator can be operated in the most severe conditions while providing a compact valve automation solution.

Specifications

Power Source
Hydraulic
Product Type
Hydraulic Actuator
Actuation
Quarter-turn, double-acting, spring-return, helical spline
Certifications
ATEX
Control Type
On/Off, ESD
Valve Type
Ball, butterfly, plug, triple offset, quarter-turn valves, dampers or louvers
Operating Temperature
Standard -20°C to +80°C (-5°F to +180°F). Consult factory for low-high temperatures.
Torque/Thrust
1,000 to 142,000 in-lbs at 2,000 psi
Operating Pressure
40 to 207 bar, 580 to 3,000 psi

Features

  • Using the multiple helical spline engagement with reciprocal splines on the piston, the high torque output is constant throughout the 90 degree rotations
  • Can operate in the most severe conditions, from high vibrations to severe environment locations
  • Mounting positions are numerous, with the models ready for direct mount modular control functions
  • Compact and concentric - small footprint to torque ratio
  • High water ingress protection IP68
  • Integrated crossover design

Documents & Drawings

Training & Services