Bettis E-Series Hydraulic Valve Actuator

Bettis

Bettis E-Series Hydraulic Valve Actuator

Bettis

This scotch yoke hydraulic actuator has state-of-the-art features and enhanced design for improved efficiency, reduced wear and tear.

Specifications

Power Source
Hydraulic
Product Type
Hydraulic Actuator
Actuation
Quarter-turn
Certifications
ATEX

This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off, ESD
Valve Type
Ball, butterfly, and plug valves, louvers and dampers, and other quarter-turn mechanisms
Operating Temperature
From -45°C to 65°C (-50°F to +150°F)
Torque/Thrust
500 to 1,500,000 in-lbs
Operating Pressure
Up to 2,000 psig (138 Bar)

Features

  • Available actuator and control system package can be custom designed for each specific application.
  • Ideal for remote and automatic control
  • Backed by a five-year material and workmanship warranty

Documents & Drawings