Bettis GVO-C Series Pneumatic Linear Valve Actuator

Bettis

Bettis GVO-C Series Pneumatic Linear Valve Actuator

Bettis

A linear pneumatic valve actuator designed for service in safety shutdown and control applications.

Specifications

Power Source
Pneumatic
Product Type
Pneumatic Actuator
Actuation
Linear, Double-acting
Certifications
SIL 3, CSA, FM, ATEX, IECEx, ABS Atex Directive 94/9 PED 97/23/EC IP66 / IP67M
RoHS Statement
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off, ESD
Valve Type
Slab, wedge, knife, expanding gate, globe, rising stem ball valves, and dampers
Operating Temperature
As low as -65°F and up to +400°F. Consult factory for low-high temperatures.
Torque/Thrust
Up to 500,000 lbs thrust and stroke up to 144”

Features

  • Full stainless steel construction and standard carbon-fiber material for light-weight durability and low friction (steel, stainless steel, aluminum and brass optional)
  • Suitable in very dirty environments;˜scale build up on the piston rod will not affect the cylinder performance
  • Conventional linkage arms have been˜replaced with a fully-enclosed transducer, which is a major design innovation
  • May be˜fitted with jackscrew or hydraulic pump type manual override
  • Springs are pre-compressed and sealed in a factory-installed canister: no extended tie-rods required,˜hence, shorter delivery lead time
  • Modular factory seal-welded spring canister for increased safety (no need for extended tie-rods) and modular canister also provides application flexibility and spring thrust availability up to 75,000 lbs
  • Infinite resolution, accuracy to 0.5 percent repeatability
  • Allows remote mounting of positioners (ideal for harsh environment or hazardous areas)

Documents & Drawings