Bettis Lineguard 2300 Line Break System

Bettis

Bettis Lineguard 2300 Line Break System

Bettis

A self-contained pipeline monitoring and line break detection device intended to be installed at a pipeline valve site.

Specifications

Product Type
Actuator Accessories
Certifications
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off

Features

  • Self-contained monitoring and line break detection device providing SCADA of a single actuator
  • Continuous pressure monitoring to record rate of pressure drop, low pressure and high pressure
  • Four types of archival logs are stored in battery-backed memory.
  • Has a combination of fixed and configurable I/O to best fit the application.
  • Two-line or four-line x 20 character per line LCD display (depending on base model)
  • Compact, NEMA 4x weatherproof and corrosion-proof enclosure
  • Deltamatic pneumatic line break detection system also available

Documents & Drawings