EIM Controlinc Network Control

Bettis

EIM Controlinc Network Control

Bettis

Capable of controlling up to 124 valve actuator and provides the security of built-in redundancy for uninterrupted operation.

Specifications

Product Type
Accessories
Control Type
On/Off
Valve Type
Ball, butterfly, plug, triple offset

Features

  • Common valve actuator control functions are pre-configured and ready to monitor and control valves from the LCD panel or host computer
  • Supports Modbus network ports for networking with DCS SCADA or PLCs for total plant control
  • Supports Controlinc network including ring topology with up to 124 valve actuator per master
  • Encased in a compact 316 stainless steel enclosure NEMA/EEMAC Type 4X IEC IP66 wall mount with sealed rear-mounting holes or mounting brackets
  • Network multiple M124 masters to your host to automate thousands of actuator and tens of thousands auxiliary discrete and analog I/O points
  • Master supports Report-By-Exception (RBE) with all actuator on the network to dramatically improve response time

Documents & Drawings

Training & Services