Bettis Gas Hydraulic Rotary Valve Actuator

Bettis

Bettis Gas Hydraulic Rotary Valve Actuator

Bettis

High-pressure pipeline scotch yoke pneumatic valve actuator that automates valves on gas transmission pipelines where there are no pneumatic or hydraulic supply lines available.

Features

  • Controls high pressure natural gas pipelines in remote locations and under severe climatic conditions
  • All models have zero leak pistons and rod seals with materials selected to suit application
  • Many control system options are available including remote control, high/low shutoff and line break
  • Backed by a five-year material and workmanship warranty
  • Standard light weight cast aluminum drive cases with optional ductile iron or cast steel cases available

Specifications

Power Source
Gas Hydraulic
Product Type
Gas Hydraulic Actuator
Actuation
Quarter-turn, Rotary
Certifications
ATEX
Control Type
On/off, ESD
Valve Type
Pair with rotary (quarter-turn) and linear valves
Operating Temperature
Standard -45°C to + 66°C (-50°F to 150°F)
Torque/Thrust
Up to 678,000 Nm (6,000,000 in-lbs)
Operating Pressure
High 300 to 1480 psig

Documents & Drawings

Training & Services