Bettis RPE-Series Rack and Pinion Pneumatic Valve Actuator

Bettis

Bettis RPE-Series Rack and Pinion Pneumatic Valve Actuator

Bettis

A tough, reliable rack and pinion actuator for countless process applications.˜˜Compact and lightweight, suitable tight piping configurations. Available in 13 sizes.

Specifications

Power Source
Pneumatic
Product Type
Pneumatic Actuator
Actuation
Pneumatic
Certifications
SIL, ATEX, GOST (now CUTR), PED

This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off, ESD
Valve Type
Ball, Butterfly, Plug, Globe

Features

  • Electrophoretic finish on springs protects from corrosion, and good chemical resistance against most bases, acids, solvents, alkalis and oils at normal temperatures
  • Housing and end caps have anodizing, chromate pretreatment prior to painting
  • Excellent exterior mechanical durability
  • High grade and hard anodized aluminum pinions, passed a 1000 hours salt spray test
  • Optional stainless steel pinions are available for a higher corrosion resistance
  • External parts are stainless steel or steel alloy with a Deltatone treatment for optimum protection and durability

Documents & Drawings