Bettis CBA300 Scotch Yoke Pneumatic Valve Actuator

Bettis

Bettis CBA300 Scotch Yoke Pneumatic Valve Actuator

Bettis

A pneumatic, scotch yoke, actuator that combines the strengths of the g-series actuator and is compact, lightweight, efficient and very cost-effective.

Features

  • Can be integrated into systems with existing common communication protocols and DCMlink
  • Economical jackscrew manual override available to ensure reliable valve control in the event of the power loss.
  • ISO/DIN bottom mounting for close or direct coupling to the valve topworks
  • NAMUR standardization allows direct or close coupling of accessory hardware
  • Backed by a five-year material and workmanship warranty

Specifications

Power Source
Pneumatic
Product Type
Pneumatic Actuator
Actuation
Double-acting, spring-return
Certifications
IEC 60529, BS5490: 1977-IP66 and IP67M
Control Type
On/Off, ESD
Valve Type
Ball, butterfly, and plug valves, louvers and dampers, and other quarter-turn mechanisms
Operating Temperature
Standard -30°C to +95°C (-20°F to +200°f). High -18°C to +177°C (0°F to +350°F)
Torque/Thrust
Double-acting minimum torque 835 to 2,492 Nm (7,388 to 22,055 in-lbs), Spring-return ending torques from 286 to 1,182 Nm (2,532 to 10,457 in-lbs)
Operating Pressure
3 to 10 bar (40 to 150 psig)

Documents & Drawings

Training & Services