Branson SW300

Branson

Branson SW300

Branson

Precision servo-driven spin welding system capable of circular joint interface parts with accurate control and highly consistent results

Specifications

Stroke Length
100 mm
Height Adjustment
695 mm
Throat (Tooling Centerline to Column)
246 mm
Bottom of Spindle to base distance
127 - 822 mm
Weight
Approx. 183 kg
Pneumatic Requirement
Clean(5 micron), dry air, 100 psi max, 1 CFM
Actuation
Servo

Features

  • Servo motor driven with accuracy of +/-0.1 degree
  • 6" color touch screen with intuitive user-friendly HMI
  • Storage of up to 30 recipes (presets), weld data information for up to 15 previous cycles available for operator interface
  • Linear encoder for ease of setup allowing for working in revolutions (orientating), collapse, and absolute height modes
  • RS232 weld data output - comma separated data to PC
  • Automation alarm cable connection (15 pin)
  • Counter clockwise or clockwise direction
  • User configurable I/O (four of each)

Documents & Drawings