Cascade™ CT3204 pMDI Leak Detection System

Cascade Technologies

Cascade™ CT3204 pMDI Leak Detection System

Cascade Technologies

Manufacturers of pressurized metered dose inhalers (pMDI) are required by the FDA and other regulatory agencies to test and inspect each unit for leaks before final packaging. Emerson’s Cascade CT3204 is the most advanced pMDI leak detection and rejection system in the pharmaceutical industry. Using Quantum Cascade Laser (QCL) technology to provide instant, online analysis and response to faulty cans moving down the production line at a speed of up to 200 cans per minute, the CT3204 is designed to continuously operate un-attended and can detect R134a and other Freon components with precise accuracy and sensitivity.

Specifications

Ambient Temperature
10 °C to 30 °C (50 °F to 86 °F)
Power Supply
120 VAC 60 Hz/240 VAC 50 Hz 200 W/A
Enclosure Rating
IP54
Sample Gas Temperature
Room Temperature
Dimensions
126 x 50 x 203 cm (50 x 20 x 80 in.) [H x W x D]
Weight
200 kg (441 lbs)

Features

  • Target components R134a, R227, R1234ze
  • Proprietary sampling method detects leaks from all sides of the can
  • 20 millisecond analysis time
  • Up to 180 cans per minute
  • Automated rejection/alarm
  • Continuous health monitoring
  • Sensitive to leaks < 1 mg/day
  • Eliminate the need for holding quarantined stock
  • Identify production faults in real time
  • Modular design for easy customization
  • Simple installation
  • Field replaceable parts

Documents & Drawings