Appleton™ Square Steel Poles

Appleton

Appleton™ Square Steel Poles

Appleton

Square Steel Poles are used to mount single or multiple luminaires to heights from 4.3 to 9.1 m (14 to 30 ft).

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Standard Materials and Finishes
Steel with red-oxide prime-paint

Features

  • 50.8 mm (2 in) pipe size tenon accepts a single luminaire, or 2, 3, or 4 luminaires with appropriate pole-top mounting bracket
  • High strength shafts are made from square steel structural tube with minimum yield strength of 46,000 psi
  • Base plates are of structural quality hot-rolled steel with minimum yield strength of 36,000 psi
  • A 76.2 x 127 mm (3 in x 5 in) reinforced handhole with cover and grounding lug 355.6 mm (14 in) above the pole base is standard
  • Anchor bolts are furnished complete with nuts
  • Available with optional bronze powder coat finish (to match Appleton fixtures) or a galvanized finish

Documents & Drawings