Appleton™ Square Tapered Steel Poles

Appleton

Appleton™ Square Tapered Steel Poles

Appleton

Square Tapered Steel Poles are used to mount single or multiple luminaires to heights from 6.1 to 11.9 m (20 to 39 ft).

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Standard Materials and Finishes
Steel with red-oxide prime-paint

Features

  • 0.61 mm (2 in) pipe size tenon accepts a single luminaire or 2, 3, or 4 luminaires with appropriate pole-top mounting bracket
  • High strength shafts have a uniform taper and are made from 11 gauge commercial quality hot rolled steel
  • Base plates are of structural quality hot rolled steel with minimum yield strength of 36,000 psi
  • A 76.2 x 127 mm (3 in x 5 in) reinforced handhole with cover and grounding lug 355.6 mm (14 in) above the pole base is standard
  • Anchor bolts are furnished complete with nuts and washers, and are of 55,000 psi steel
  • Available with optional bronze powder coat finish (to match Appleton fixtures) or a galvanized finish

Documents & Drawings