Appleton™ PC Series Industrial Location Photocontrol

Appleton

Appleton™ PC Series Industrial Location Photocontrol

Appleton

PC Series Industrial Location Photocontrol provides automatic dusk-to-dawn lighting control in non-hazardous locations It is a durable polycarbonate housing with a clear UV stabilized window ultrasonically welded in place. It is ideal for remote mounting in an FS box.

Specifications

NEC/CEC Certifications and Compliances
Rated for Ordinary (Unclassified) Locations
Standard Materials
UV resistant polycarbonate housing

Features

  • Typical applications include walkways, security areas and any other outdoor lighting application
  • For Use in Ordinary (Unclassified) Locations
  • For use with all Mercmaster III and Mercmaster LED luminaires
  • Solid state design for performance and reliability. Available for 120, 208, 240, or 277 volts. 1000 V.A.
  • Minimum time delay: 15 seconds to eliminate nuisance tripping
  • Turns on between 1 to 4 Footcandles
  • Turn off between 3 to 12 Footcandles
  • 5,000 hours of operation, minimum at rated load
  • Provided with (3) 18AWG stranded leads 152.4 mm (6.00 in) length
  • Will fit through standard 1/2" knockout
  • Supplied with locknut and gasket

Documents & Drawings