McGill™ Fluorescent Hand Lamps — Explosionproof

OZ-Gedney

McGill™ Fluorescent Hand Lamps — Explosionproof

OZ-Gedney

McGill™ Fluorescent Hand Lamp is available in a 13 Watt Twin Tube or 26 Watt Quad model. These explosionproof, portable, fluorescent lights feature durable, heavy-duty construction with non-metallic guard, swivel hook and handle assembly

Specifications

NEC Certifications and Compliances
Class I, Division 1, Groups C, D; Class II, Division 1, Groups F, G
Specific Wattages
13 Watt twin tube and 26 Watt quad
Globe
Tempered glass
Cord
16/3-SO

Features

  • Handle holds a 125 Volt rated ballast designed to operate on 50 or 60 Hz with recyclable thermal protection
  • "T" Number: T6
  • Easy maintenance
  • Completely watertight
  • Corrosion-resistant. No exposed metal parts
  • 900 lumens for 13 Watt unit
  • 1800 lumens for 26 Watt unit
  • 101.6 mm (4 in) outside diameter
  • 596.9 mm (23.5 in) length
  • Weighs 1.6 kgs (3.5 lbs)

Documents & Drawings