McGill™ Industrial Extension Lights — Explosionproof

OZ-Gedney

McGill™ Industrial Extension Lights — Explosionproof

OZ-Gedney

McGill™ Industrial Extension Lights are explosionproof. This watertight portable extension light features a lightweight aluminum alloy guard with a non-sparking swivel hook, as well as a chemical-resistant handle and globe holder

Specifications

NEC Certifications and Compliances
Class I, Division 1, Groups C, D
Specific Wattages
Accommodates A-21 lamps up to 100 Watts

Features

  • High impact glass globe accepts an A-21 lamp
  • One-piece construction of the 15 Amp, 240 Vac socket withstands temperatures up to 182 °C (360 °F) in service
  • "T" Number: T3A
  • Completely watertight
  • Accommodates 16/3-SO or 14/3-SO cord
  • 127 mm (5 in) outside diameter
  • 469.9 mm (18.5 in) length
  • Weighs 1.8 kgs (4 lbs)
  • 1.8 kgs (4 lbs)
  • Accommodates up to 100 Watt (maximum) rough service lamp

Documents & Drawings

Training & Services