McGill™ Fluorescent Industrial Extension Lights

OZ-Gedney

McGill™ Fluorescent Industrial Extension Lights

OZ-Gedney

McGill™ Fluorescent Industrial Extension Lights were designed to carry and use virtually anywhere. They are compact, lightweight and feature a hinged hook for convenient hanging to permit hands free use

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations and meets OSHA requirements
Specific Wattages
15, 8, or 4 Watt fluorescent lamps
Body
Impact resistant plastic
Lens
Polycarbonate
Cord/Molded Plug
18/3 SJTO or 16/3 SJTW

Features

  • Ideal for use in confined areas
  • Emanates soft, glare-free light
  • Safe and durable, these lamps remain cool to the touch
  • Outer tube protects 15, 8, or 4 Watt lamps
  • Durable, heavy-duty construction throughout
  • Low energy, long-life
  • No exposed metal parts
  • Meets OSHA requirements

Documents & Drawings