McGill™ Fluorescent Utility Lights

OZ-Gedney

McGill™ Fluorescent Utility Lights

OZ-Gedney

McGill™ Fluorescent Utility Lights incorporates the wiring compartment and impact-resistant thermoplastic mounting base into a single non-corrosive unit. Whether the application calls for securely lighting a livestock operation, damp barn, or even a harsh, outdoor environment, the 22 Watt fluorescent utility light delivers energy-efficient, trouble-free service for a variety of demanding lighting needs.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations

Features

  • Removable globe for effortless "push-pull" relamping and cleaning
  • Standard 15 mm (0.59 in), 22 Watt quad-tube lamp provides 75% greater energy efficiency
  • Average service life of 10,000 hours
  • Fastens directly to walls, ceilings, or structural members
  • 88.9 mm (3.5 in) diameter, 241.3 mm (9.5 in) height
  • Two 7.9 mm (0.31 in) diameter mounting holes on 111.3 mm (4.48 in) centers
  • 22 Watt, 120 Volt PLC, 15 mm (0.59) lamp equivalent to 75 Watt incandescent
  • Delivered complete with globe, ballast, lamp, socket and wiring box
  • For use up to 38 °C (100 °F) ambient temperature
  • Use with either 12.7 mm (0.5 in) or 19.1 mm (0.75 in) rigid non-metallic conduit

Documents & Drawings