McGill™ Fluorescent Work Lights

OZ-Gedney

McGill™ Fluorescent Work Lights

OZ-Gedney

McGill™ Fluorescent Work Lights are ideal for applications requiring low-voltage, bright, energy-efficient lighting

Specifications

NEC/CEC Certifications and Compliances
Rated for Ordinary (Unclassified) Locations
Outer tube
Break-resistant polycarbonate
Reflector
Polycarbonate
Cord/Molded Plug
18/2-SJTOW oil-resistant, low temperature or neoprene black coil

Features

  • The light is powered by a printed circuit, solid state ballast connected to the lamp base
  • Models available with 6.1 m (20 ft) 18/2-SJTOW oil-resistant, low temperature cord or 0.3 m (1 ft) to 1.5 m neoprene black coil cord; both with male lighter plugs on the ends
  • Ideal for use in confined areas
  • Replaceable 13 Watt, 12 Volt, 12.5 Amp Vac twin tube lamp
  • Ballast designed to operate at -20 °C (-4 °F)
  • Ballast protected against voltage surges up to 18 Volts
  • Convenient on/off switch
  • Adjustable spring steel hooks with cushion tips for portable use. Allows for the light to hang on user's belt or shoulder strap for hands-free operation
  • Optional battery pack with charger available
  • Optional magnetic base with removable plastic swivel hook available

Documents & Drawings

Training & Services