McGill™ Handy Compact Fluorescent Work Light

OZ-Gedney

McGill™ Handy Compact Fluorescent Work Light

OZ-Gedney

McGill™ Handy Work Light is a compact fluorescent light which provides cool operation. This allows for work in small areas without excessive heat build-up or burns from accidental contact

Specifications

NEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Outer tube
Break-resistant polycarbonate
Reflector
Polycarbonate
Cord/Molded Plug
18 gauge SJTOW oil-resistant

Features

  • Energy-efficient work light features a 10,000 hour, 13 Watt rough service twin tube fluorescent lamp
  • 13 Watt, 120 Volt PLC, 15 mm (0.59 in) lamp
  • Double insulated, enclosed electrical components
  • Convenient on/off switch under domed cap
  • Durable construction for industrial and commercial applications
  • Optional magnetic base with removable plastic swivel hook available

Documents & Drawings

Training & Services