McGill™ High Intensity Low-Voltage Extension Lights

OZ-Gedney

McGill™ High Intensity Low-Voltage Extension Lights

OZ-Gedney

McGill™ High Intensity Low-Voltage Extension Lights are available as either a 30 Watt spotlight or 35 Watt floodlight. Both provide safe portable lighting in a compact and durable design. They are ideal for use where low-voltage and maximum illumination is needed

Specifications

NEC/CEC Certifications and Compliances
Rated for Ordinary (Unclassified) Locations
Specific Wattages
30 Watt spot or 35 Watt flood lights
Extension Light Body
Impact resistant plastic
Lens
Polycarbonate
Cord/Molded Plug
16/2-SJTO

Features

  • Available with a 30 W, 50,000 candle power spot bulb or a 35 W, 325 candle power flood bulb
  • Powerpak transformer converts 120 Vac to 12 Vac, also available as separate item
  • Spot and flood light available with battery clips where no voltage conversion is necessary
  • Available with battery clips where no voltage conversion is necessary
  • Heavy-duty cords, plugs, and connectors
  • TWIST-LOK connector permits economical cord and lamp replacement

Documents & Drawings

Training & Services