McGill™ Lamp Changer Accessories and Replacement Parts

OZ-Gedney

McGill™ Lamp Changer Accessories and Replacement Parts

OZ-Gedney

McGill™ Lamp Changer Accessories and Replacement Parts provide a safe and sure way to remove and replace bulbs.

Specifications

NEC/CEC Certifications and Compliances
Rated for Ordinary (Unclassified) Locations

Features

  • For use with incandescent lamp changers; these 1.5 m (5 ft) insulated, interchangeable pole sections are designed for quick assembly to desired length. Up to four poles can be securely locked together with spring-loaded buttons
  • Broken lamp base remover has plastic shield designed to catch fragments and help protect user. Fits 160-P lamp changer pole, providing a fully insulated, safe, and sure way to remove bases of broken lamps

Documents & Drawings

Training & Services