McGill™ Rough Service Fluorescent Lamp

OZ-Gedney

McGill™ Rough Service Fluorescent Lamp

OZ-Gedney

McGill™ Rough Service Fluorescent Lamp is compact and easy to hang for portable requirements. This light provides cool operation, protecting personnel from accidental contact burns.

Specifications

NEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Outer tube
Break-resistant polycarbonate
Reflector
Polycarbonate
Cord/Molded Plug
16 or 18 gauge SJTOW oil-resistant

Features

  • 13 Watt energy-efficient work lamp provides light output equivalent to a 75-100 Watt incandescent with lamp life rated at 10,000 hours
  • Reflector directs light to work surface away from eyes
  • Scratch guard protects light.
  • On/off switch, located under handle is water and dust resistant
  • Compact ballast located in handle
  • Rubber bumpers and handle protect light on impact
  • Exclusive in-line tool tap (110 Volt) with outlet cover
  • Adjustable spring steel hooks with cushion tips for portable use. Allows for the light to hang on user's belt or shoulder strap for hands-free operation
  • Optional tool tap and scratch guard are available
  • Optional magnetic base with removable plastic swivel hook available

Documents & Drawings