20-25 HP

Copeland

20-25 HP

Copeland

Copeland Scroll™ 20-25 HP commercial AC compressors deliver the needed capacity in large rooftop or chiller applications while featuring a smaller size, lower weight, and lower oil circulation rate over existing models. Both models come standard with our innovative CoreSense™ Communications for compressor system reliability.

Specifications

Refrigerant
R-410A
Cooling Efficiency
11.0-11.1 EER 60Hz @ ARI
Voltage
TED: 3ø-460v-60Hz, 3ø-380/420v-50Hz TE5: 3ø-200/230v-60Hz TEE: 3ø-575v-60Hz TE7: 3ø-380v-60Hz
Capacity Range
236K – 296K BTU/hr
Dimensions
Height: 27.34in Weight: 280.1lbs

Features

  • Cost-effective design
  • Lighter weight, double lip floating seal for improved start and defrost transition noise
  • Extended envelope for heat pump operation
  • Improved reliability with low oil circulation rates

Documents & Drawings