30-40 HP

Copeland

30-40 HP

Copeland

These compressors are designed to provide the highest R-410A efficiency in this capacity range and can be applied in tandem and trio configurations allowing these compressors to be applied in chillers and large rooftop systems often served by screw compressors today. They also offer protection, diagnostics and communication capabilities with on-board CoreSense™ technology as a standard feature. This technology leverages the compressor as a sensor to deliver fault history and greater compressor and system reliability.

Specifications

Refrigerant
R-410A
Cooling Efficiency
11.1 EER @ ARI
Voltage
TED: 3ø-460v-60Hz, 3ø-380/420v-50Hz TE5: 3ø-200/230v-60Hz TEE: 3ø-575v-60Hz TE7: 3ø-380v-60Hz
Capacity Range
385K BTU/hr 485K BTU/hr
Dimensions
Height: 28.6in Weight: 310lbs

Features

  • Offers protection, diagnostics and communication with on-board CoreSense™ technology
  • Enables system communication by using the compressor as a sensor
  • R-410A and R-134A models in 20–30 HP(multiples up to 90 HP)
  • Designed to provide highest R-410A efficiency in this capacity range
  • Optimized for large rooftop and chiller applications
  • Qualified for use in trio applications

Documents & Drawings